IESNA:LM-63-2002
[TEST]P832595
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D1-835-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2966
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
301.5 301.5 304.2 304.2 309.4 317.3 330.4 346.1 369.7 395.9
427.4 458.9 495.6 529.7 566.4 608.3 655.5 694.9 731.6 760.4
776.2 773.5 757.8 729 687 631.9 566.4 498.2 424.8 351.4
277.9 207.1 141.6 83.9 36.7 5.2 0
301.5 301.5 304.2 304.2 309.4 317.3 330.4 346.1 369.7 395.9
427.4 458.9 495.6 532.3 569 611 658.2 700.1 736.8 765.7
778.8 776.2 760.4 731.6 689.6 631.9 563.8 498.2 424.8 348.7
275.3 204.5 139 81.3 34.1 5.2 0
301.5 301.5 301.5 304.2 309.4 317.3 330.4 348.7 369.7 395.9
427.4 464.1 500.8 537.5 574.2 618.8 666 708 749.9 781.4
797.1 797.1 781.4 752.6 710.6 655.5 587.4 516.6 437.9 361.9
283.2 212.4 144.2 86.5 36.7 5.2 0
301.5 301.5 304.2 306.8 309.4 317.3 330.4 348.7 372.3 398.6
430 466.7 503.4 542.8 582.1 626.7 676.5 723.7 765.7 799.8
823.4 826 812.9 784 744.7 689.6 618.8 542.8 464.1 382.8
301.5 228.1 154.7 94.4 42 7.9 0
301.5 301.5 304.2 306.8 309.4 317.3 333 351.4 375 401.2
432.7 469.4 508.7 548 587.4 637.2 687 734.2 781.4 820.7
844.3 849.6 836.5 810.2 768.3 710.6 642.4 563.8 482.5 398.6
314.7 236 162.6 99.6 47.2 10.5 0
301.5 301.5 304.2 306.8 309.4 317.3 333 351.4 372.3 401.2
435.3 469.4 508.7 548 590 642.4 692.2 742.1 789.3 828.6
852.2 857.4 844.3 818.1 776.2 721.1 650.3 571.6 487.7 403.8
319.9 238.6 162.6 97 44.6 7.9 0
301.5 301.5 304.2 306.8 309.4 317.3 333 351.4 375 401.2
435.3 469.4 508.7 550.6 592.6 645 694.9 742.1 786.6 826
846.9 849.6 836.5 807.6 763 708 637.2 558.5 479.9 395.9
312 233.4 160 97 44.6 7.9 0
301.5 301.5 304.2 304.2 309.4 317.3 330.4 348.7 369.7 395.9
430 464.1 500.8 540.2 582.1 629.3 679.1 723.7 768.3 805
826 826 812.9 781.4 742.1 684.4 616.2 540.2 461.5 385.5
304.2 228.1 157.3 94.4 44.6 7.9 0
301.5 301.5 304.2 304.2 309.4 317.3 330.4 346.1 369.7 395.9
427.4 461.5 498.2 534.9 574.2 616.2 666 708 749.9 781.4
799.8 799.8 784 752.6 713.2 658.2 590 519.2 443.1 364.5
288.4 215 146.8 86.5 39.3 5.2 0
301.5 301.5 304.2 304.2 309.4 317.3 330.4 348.7 369.7 395.9
427.4 461.5 495.6 532.3 571.6 611 660.8 700.1 739.4 768.3
781.4 778.8 763 731.6 689.6 631.9 566.4 498.2 424.8 351.4
277.9 207.1 141.6 83.9 36.7 5.2 0
301.5 301.5 304.2 304.2 309.4 317.3 330.4 346.1 369.7 395.9
424.8 461.5 495.6 532.3 571.6 611 658.2 700.1 736.8 765.7
778.8 776.2 760.4 731.6 687 634.6 566.4 498.2 424.8 351.4
277.9 207.1 144.2 83.9 36.7 5.2 0
